IESNA:LM-63-2002
[TEST]P1643751
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-827-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 2700K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25109.8
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4214.4 4227.0 4346.1 4461.5 4549.8 4600.3 4566.1 4402.0 4174.7 3969.2 3738.3 3502.1 3294.7 3094.5 2842.1 
2609.4 2344.4 2075.7 1816.0 1523.8 1264.1 1022.5 825.9 697.9 624.0 577.1 532.0 474.3 420.2 360.7 295.7 229.0 153.3 93.8 
34.3 0.0 0.0 
4214.4 4223.4 4344.3 4459.7 4548.0 4605.7 4576.9 4411.0 4194.6 3992.6 3760.0 3518.3 3316.4 3112.6 2874.5 
2627.5 2367.8 2109.9 1837.6 1532.8 1276.8 1035.1 834.9 701.5 625.8 577.1 532.0 476.1 422.0 367.9 304.8 238.0 156.9 95.6 
32.5 0.0 0.0 
4214.4 4214.4 4324.4 4443.4 4544.4 4614.8 4622.0 4499.4 4290.2 4093.6 3889.8 3646.4 3433.6 3240.6 3018.8 
2779.0 2530.1 2265.0 1992.7 1693.3 1403.0 1136.1 903.5 748.4 647.4 595.1 544.6 485.1 434.6 376.9 315.6 250.7 167.7 99.2 
30.7 0.0 0.0 
4214.4 4241.5 4340.7 4472.3 4585.9 4690.5 4759.0 4708.5 4582.3 4416.4 4219.8 3998.0 3776.2 3558.0 3348.8 
3112.6 2860.1 2587.8 2297.5 1985.5 1653.7 1336.3 1060.4 844.0 706.9 629.4 573.5 515.8 454.4 398.5 337.2 270.5 191.2 
113.6 39.7 1.8 0.0 
4214.4 4236.1 4322.6 4457.9 4589.5 4728.4 4863.6 4939.4 4926.7 4842.0 4695.9 4504.8 4295.6 4073.8 3864.6 
3644.6 3392.1 3119.8 2807.8 2485.0 2090.1 1727.6 1359.7 1062.2 838.6 696.1 609.5 548.2 481.5 414.8 348.0 277.7 203.8 
119.0 46.9 3.6 0.0 
4214.4 4237.9 4310.0 4443.4 4594.9 4764.4 4944.8 5126.9 5253.2 5285.6 5260.4 5213.5 5119.7 4975.4 4784.3 
4567.9 4340.7 4062.9 3731.1 3361.4 2923.2 2423.7 1927.8 1486.0 1134.3 872.8 712.3 595.1 514.0 438.2 357.1 288.5 
211.0 126.2 54.1 3.6 0.0 
4214.4 4248.7 4308.2 4427.2 4587.7 4773.5 4979.0 5182.8 5402.8 5624.6 5814.0 5963.7 6086.3 6196.3 6275.6 
6282.9 6214.3 6032.2 5740.1 5321.7 4800.5 4154.9 3392.1 2618.5 1918.8 1410.2 1058.6 802.5 627.6 512.2 422.0 322.8 
238.0 155.1 72.1 7.2 0.0 
4214.4 4241.5 4290.2 4391.2 4526.4 4723.0 4937.6 5157.6 5393.8 5648.1 5920.4 6219.7 6538.9 6914.0 7350.4 
7803.1 8225.1 8627.2 9013.1 9357.6 9559.5 9512.7 9092.5 8100.6 6520.9 4683.3 3020.6 2043.2 1408.4 912.5 651.0 
470.7 321.0 196.6 99.2 14.4 0.0 
4214.4 4228.8 4275.7 4356.9 4466.9 4623.8 4809.5 5015.1 5238.7 5442.5 5673.3 5900.6 6162.0 6549.8 7079.9 
7750.8 8454.1 9346.8 10407.1 11572.1 13056.2 14562.0 16233.7 17986.6 19802.6 21106.4 21746.6 20417.5 14861.4 
8647.1 4160.3 1992.7 865.6 413.0 180.3 43.3 0.0 
4214.4 4207.2 4252.3 4322.6 4425.4 4564.3 4710.3 4894.3 5053.0 5211.7 5393.8 5520.0 5662.5 5927.6 6318.9 
6816.7 7328.8 7922.1 8823.8 10017.6 11646.0 13667.6 16307.7 19676.3 23890.7 28476.7 32310.6 33370.9 27793.2 
17878.4 9060.0 4016.1 1612.2 1832.2 1258.7 470.7 0.0 
4214.4 4237.9 4284.8 4358.7 4461.5 4607.6 4759.0 4941.2 5108.9 5256.8 5435.3 5548.9 5686.0 5927.6 6320.7 
6820.3 7309.0 7873.4 8753.4 9896.8 11436.8 13362.8 15651.3 18597.9 22412.0 27006.9 31984.2 35022.8 31315.1 
20700.6 10317.0 4329.8 1597.8 2100.9 1408.4 322.8 0.0 
4214.4 4228.8 4277.5 4351.5 4454.3 4594.9 4748.2 4932.2 5105.3 5264.0 5437.1 5556.1 5693.2 5942.0 6342.4 
6847.3 7318.0 7907.7 8803.9 9922.0 11492.7 13406.1 15806.3 18778.3 22700.5 27364.0 32157.3 34988.5 30990.5 
20496.8 10201.5 4252.3 1603.2 2144.2 1388.6 283.1 0.0 
4214.4 4209.0 4264.9 4340.7 4457.9 4613.0 4780.7 4980.8 5182.8 5363.2 5577.8 5732.8 5918.6 6225.2 6674.2 
7260.3 7826.5 8583.9 9644.3 10969.8 12897.5 15317.6 18215.6 21968.4 25952.0 29569.5 31856.1 31372.8 25421.8 
16542.1 8688.5 3868.2 1428.3 1401.2 995.4 333.6 0.0 
4214.4 4234.3 4306.4 4412.8 4544.4 4735.6 4957.4 5202.7 5462.3 5734.6 6052.0 6371.2 6722.9 7159.3 7772.4 
8455.9 9222.3 10109.6 11141.1 12259.2 13458.4 14755.0 16120.1 17434.8 18576.3 19286.8 18947.8 16345.5 10713.7 5696.8 
2919.6 1361.5 643.8 315.6 142.5 43.3 0.0 
4214.4 4252.3 4337.1 4472.3 4622.0 4822.2 5067.4 5334.3 5633.7 5952.9 6255.8 6566.0 6903.2 7260.3 7658.8 
8017.7 8327.9 8596.6 8854.4 9007.7 8980.7 8656.1 7960.0 6787.8 5274.8 3592.3 2353.4 1633.8 1195.6 829.5 598.7 
434.6 297.6 185.7 95.6 18.0 0.0 
4214.4 4292.0 4394.8 4531.8 4701.3 4903.3 5155.8 5410.0 5642.7 5835.6 6028.6 6187.3 6284.7 6315.3 6291.9 
6227.0 6095.3 5878.9 5556.1 5065.6 4517.4 3934.9 3199.1 2405.7 1722.2 1294.8 982.8 779.0 631.2 526.6 438.2 333.6 
247.1 162.3 81.2 10.8 0.0 
4214.4 4306.4 4416.4 4557.1 4726.6 4939.4 5137.7 5294.6 5383.0 5422.7 5406.4 5314.5 5179.2 5011.5 4827.6 
4625.6 4376.7 4079.2 3713.1 3327.2 2869.1 2348.0 1797.9 1372.3 1049.5 836.8 710.5 624.0 546.4 465.3 373.3 301.2 
223.6 144.3 61.3 5.4 0.0 
4214.4 4310.0 4430.8 4569.7 4732.0 4899.7 5020.5 5049.4 5036.7 4959.2 4796.9 4587.7 4364.1 4149.5 3945.7 
3704.1 3471.4 3210.0 2881.7 2510.3 2091.9 1630.2 1280.4 986.4 815.1 717.7 643.8 580.7 504.9 427.4 357.1 286.7 214.6 
131.6 54.1 5.4 0.0 
4214.4 4297.4 4421.8 4562.5 4710.3 4820.3 4842.0 4782.5 4661.7 4490.3 4277.5 4044.9 3828.5 3619.3 3374.1 
3168.5 2953.9 2688.8 2366.0 2025.2 1619.4 1271.4 1002.7 827.7 739.4 670.8 618.5 557.2 472.5 414.8 351.7 286.7 207.4 
126.2 50.5 1.8 0.0 
4214.4 4297.4 4427.2 4564.3 4692.3 4746.4 4695.9 4578.7 4405.6 4196.4 3943.9 3713.1 3498.5 3274.9 3045.9 
2840.3 2618.5 2340.7 2036.0 1695.1 1343.5 1065.8 862.0 761.0 687.1 640.2 591.5 512.2 454.4 393.1 333.6 266.9 191.2 
117.2 45.1 0.0 0.0 
4214.4 4275.7 4412.8 4546.2 4659.8 4690.5 4613.0 4466.9 4268.5 4035.9 3779.8 3558.0 3330.8 3107.2 2889.0 
2681.6 2450.7 2189.3 1880.9 1520.2 1217.3 975.6 807.9 728.6 665.4 627.6 578.9 501.3 443.6 382.3 319.2 250.7 171.3 108.2 
39.7 0.0 0.0 
4214.4 4279.3 4416.4 4551.6 4661.7 4683.3 4596.7 4445.3 4239.7 4010.6 3761.8 3532.8 3312.7 3081.9 2863.7 
2667.2 2418.3 2149.6 1850.2 1505.8 1197.4 959.4 800.7 726.7 663.6 625.8 578.9 501.3 441.8 380.5 315.6 243.5 160.5 101.0 
36.1 0.0 0.0 
